IESNA:LM-63-2002
[TEST]P954731
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43893
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6035.7 6490.8 6979.5 7470.5 7846.8 8077.3 8217.4 8296.1 8383 8483.7
8613.4 8789.5 9026.9 9307.1 9647.6 10220.8 11087 12235.8 13654.4 15428.5
17753.8 20423.1 23264.9 25849.6 27411.8 26618.5 25030.9 22903.6 20347.8 17302.2
13449.4 9609.4 6289.3 3655.9 1608.5 498 0
6035.7 6515.3 7065.4 7610.4 8012.2 8256.5 8372.1 8400.6 8419.4 8436
8462.9 8520.3 8625.5 8757.5 8975 9429.6 10226.6 11382.1 12887.5 14682.5
16832.2 19307.2 22162.4 25249.3 28344.2 29166.4 27422.2 25177.9 22821.6 20141
16387.5 12352 8596.8 5233.4 2445.8 779.4 0
6035.7 6540.1 7151.5 7750 8177.6 8435.6 8526.6 8505.1 8456 8388.3
8312.4 8251 8224.3 8208.1 8302.6 8638.5 9366.2 10528.4 12120.4 13936.2
15910.9 18191.5 21060 24648.7 29276.9 31714.3 29813.5 27452.3 25295.6 22980
19325.7 15095 10904 6811.1 3283 1060.8 0
6035.7 6575.1 7236.8 7875.8 8325.1 8569 8610.2 8506.7 8345.9 8160.4
7966.3 7792.6 7660.2 7569.8 7637.5 8034 8916.6 10269.4 12006.2 13913.1
15914.8 18078.7 20620.2 23766.5 28181.4 31590.9 30286.7 27674.2 25394.7 23051.3
19589.5 15472.5 11373.3 7335.2 3728.9 1309.5 0
6035.7 6610 7322.2 8001.5 8472.6 8701.9 8694 8508.1 8235.9 7932.5
7620.3 7334.5 7096 6931.5 6972.5 7429.5 8467.1 10010.5 11891.8 13889.9
15918.8 17965.7 20180.3 22884.6 27085.9 31467.2 30759.7 27895.8 25494.1 23122.4
19853.3 15850 11842.5 7859.6 4174.7 1558.2 0
6035.7 6630.9 7368.6 8077.3 8562 8766.8 8696.4 8414.3 8028.9 7628
7250.4 6924.6 6668.9 6530.1 6693.7 7411.4 8784.4 10702.5 13000.5 15489.4
17980.1 20427.9 22920.7 25651.6 29704.5 33866 33808.1 31072.1 28334.5 25344.7
21582.3 17164.4 12835.2 8542.8 4736.1 1839 0
6035.7 6651.7 7414.9 8153 8651 8831.6 8698.7 8320.5 7821.8 7323.4
6880.6 6514.6 6241.8 6128.8 6415 7393.3 9101.7 11394.6 14109.5 17088.4
20041.4 22890.1 25660.8 28418.6 32323 36264.9 36856.7 34248.1 31174.7 27567
23311.2 18478.7 13827.4 9226 5297.3 2119.7 0
6035.7 6662.2 7442.9 8194 8690.8 8853.4 8675.5 8234.5 7671 7134.9
6682.3 6319.6 6060.9 5986.8 6381.9 7544.8 9469.9 12064.4 15210.1 18699.7
22168.2 25521.6 28798 31971.9 36127.4 39884.5 40366.5 37772.9 34208 29838.8
24910.4 19612.9 14423.1 9474.6 5438.4 2131.7 0
6035.7 6672.6 7471.2 8234.8 8730.4 8875.2 8652.4 8148.4 7520.3 6946.3
6484.5 6124.8 5880 5844.6 6348.8 7696.3 9838.2 12734.2 16310.9 20310.7
24295.1 28152.9 31935.1 35525 39931.7 43503.8 43876 41297.8 37241.2 32110.4
26509.7 20747.3 15018.5 9722.8 5579.4 2143.5 0
6035.7 6668 7492.5 8254.5 8745.5 8877.5 8625 8087.7 7427.6 6844
6387.7 6033.3 5794.8 5783.2 6343.7 7775 10021.6 13127.5 16979.1 21256.8
25580.9 29694.3 33768.2 37798.2 42388.6 45774.7 45809.5 42812.5 38083.1 32195.6
26081.2 20010.8 13833.9 8791.8 4833.6 1799.6 0
6035.7 6672.6 7471.2 8234.8 8730.4 8875.2 8652.4 8148.4 7520.3 6946.3
6484.5 6124.8 5880 5844.6 6348.8 7696.3 9838.2 12734.2 16310.9 20310.7
24295.1 28152.9 31935.1 35525 39931.7 43503.8 43876 41297.8 37241.2 32110.4
26509.7 20747.3 15018.5 9722.8 5579.4 2143.5 0
6035.7 6662.2 7442.9 8194 8690.8 8853.4 8675.5 8234.5 7671 7134.9
6682.3 6319.6 6060.9 5986.8 6381.9 7544.8 9469.9 12064.4 15210.1 18699.7
22168.2 25521.6 28798 31971.9 36127.4 39884.5 40366.5 37772.9 34208 29838.8
24910.4 19612.9 14423.1 9474.6 5438.4 2131.7 0
6035.7 6651.7 7414.9 8153 8651 8831.6 8698.7 8320.5 7821.8 7323.4
6880.6 6514.6 6241.8 6128.8 6415 7393.3 9101.7 11394.6 14109.5 17088.4
20041.4 22890.1 25660.8 28418.6 32323 36264.9 36856.7 34248.1 31174.7 27567
23311.2 18478.7 13827.4 9226 5297.3 2119.7 0
6035.7 6630.9 7368.6 8077.3 8562 8766.8 8696.4 8414.3 8028.9 7628
7250.4 6924.6 6668.9 6530.1 6693.7 7411.4 8784.4 10702.5 13000.5 15489.4
17980.1 20427.9 22920.7 25651.6 29704.5 33866 33808.1 31072.1 28334.5 25344.7
21582.3 17164.4 12835.2 8542.8 4736.1 1839 0
6035.7 6610 7322.2 8001.5 8472.6 8701.9 8694 8508.1 8235.9 7932.5
7620.3 7334.5 7096 6931.5 6972.5 7429.5 8467.1 10010.5 11891.8 13889.9
15918.8 17965.7 20180.3 22884.6 27085.9 31467.2 30759.7 27895.8 25494.1 23122.4
19853.3 15850 11842.5 7859.6 4174.7 1558.2 0
6035.7 6575.1 7236.8 7875.8 8325.1 8569 8610.2 8506.7 8345.9 8160.4
7966.3 7792.6 7660.2 7569.8 7637.5 8034 8916.6 10269.4 12006.2 13913.1
15914.8 18078.7 20620.2 23766.5 28181.4 31590.9 30286.7 27674.2 25394.7 23051.3
19589.5 15472.5 11373.3 7335.2 3728.9 1309.5 0
6035.7 6540.1 7151.5 7750 8177.6 8435.6 8526.6 8505.1 8456 8388.3
8312.4 8251 8224.3 8208.1 8302.6 8638.5 9366.2 10528.4 12120.4 13936.2
15910.9 18191.5 21060 24648.7 29276.9 31714.3 29813.5 27452.3 25295.6 22980
19325.7 15095 10904 6811.1 3283 1060.8 0
6035.7 6515.3 7065.4 7610.4 8012.2 8256.5 8372.1 8400.6 8419.4 8436
8462.9 8520.3 8625.5 8757.5 8975 9429.6 10226.6 11382.1 12887.5 14682.5
16832.2 19307.2 22162.4 25249.3 28344.2 29166.4 27422.2 25177.9 22821.6 20141
16387.5 12352 8596.8 5233.4 2445.8 779.4 0
6035.7 6490.8 6979.5 7470.5 7846.8 8077.3 8217.4 8296.1 8383 8483.7
8613.4 8789.5 9026.9 9307.1 9647.6 10220.8 11087 12235.8 13654.4 15428.5
17753.8 20423.1 23264.9 25849.6 27411.8 26618.5 25030.9 22903.6 20347.8 17302.2
13449.4 9609.4 6289.3 3655.9 1608.5 498 0
6035.7 6441 6869.4 7288.9 7617.3 7825.1 7954.5 8029.6 8106 8200.7
8336 8525 8771.2 9054 9405.3 9911.8 10636.8 11585.9 12777.7 14194.7
15893.8 17678.5 19260.9 20382.3 20662.5 19482.5 17812.9 15825.9 13657.8 11307.5
8613.2 6028.5 3884 2248 1011.2 331.2 0
6035.7 6391.2 6759.4 7107.5 7387.8 7573.1 7691.7 7763 7828.8 7917.5
8058.7 8260.2 8515.7 8801 9162.8 9602.9 10186.5 10936 11901.1 12960.7
14033.5 14934 15257.1 14915 13913.1 12346.5 10594.8 8748.2 6967.9 5313.1
3777 2447.6 1478.8 840.3 414.1 164.4 0
6035.7 6338.1 6649.7 6939.9 7166.1 7322 7419.3 7465.8 7502.2 7551.3
7640.2 7779.2 7959.2 8147 8361 8600.7 8905 9303.2 9827.1 10385.2
10903.1 11239.4 11165.3 10643.7 9673 8360.5 7021.4 5709.6 4495.5 3436.8
2494.4 1690.3 1089 669.8 358.1 148.5 0
6035.7 6285.3 6540.1 6772.2 6944.7 7070.9 7146.9 7168.7 7175.6 7184.9
7221.5 7297.9 7402.6 7492.9 7559.2 7598.5 7623.3 7670.3 7753 7809.8
7772.7 7544.6 7073.3 6372.7 5433 4374.6 3448.2 2670.9 2023.1 1560.6
1211.8 932.9 699.5 499.8 302.2 132.5 0
6035.7 6232.1 6429.6 6608.9 6746.5 6837 6877.6 6856 6796.7 6724
6652.2 6604.3 6581.8 6554 6501.7 6412 6288.6 6161.2 6042.8 5945.1
5838.6 5658.6 5360.3 4939.7 4393.6 3740 3151.9 2586.8 2047.2 1633.1
1277.5 977.6 718 503 300.6 130.9 0
6035.7 6178.8 6319.4 6445.6 6548 6603.1 6608.2 6543.3 6417.8 6263.1
6083.1 5910.6 5760.5 5614.6 5444.6 5225.5 4954.1 4652.5 4332.9 4080.4
3904.4 3772.9 3647.3 3506.5 3354.1 3105.4 2855.7 2502.5 2071 1705.8
1343.3 1022.5 736.5 506.8 298.8 129.2 0
6035.7 6127.8 6216.3 6301.8 6378 6410.6 6385.4 6275.4 6085.7 5863.1
5614.6 5387.4 5197.5 5033.7 4872.8 4683.3 4457.3 4207.8 3942.9 3733.3
3594.1 3502.4 3435.9 3357.1 3236.7 3027.3 2818.9 2523.1 2166.4 1841
1494.8 1169.6 861.1 598.5 365.9 156.6 0
6035.7 6076.9 6113.3 6158 6207.5 6218.2 6162.6 6007.4 5753.6 5463.1
5146.3 4864.2 4634.4 4452.6 4300.9 4141.1 3960.5 3763.1 3552.8 3386.1
3283.7 3232.1 3224.4 3207.8 3119.3 2949.5 2782.1 2543.5 2261.6 1976.1
1646.3 1316.7 985.5 690.2 433.1 184.1 0
6035.7 6027.6 6016 6025.2 6043.8 6046.1 5972 5783.2 5492.5 5166
4841.7 4587 4401.7 4265 4144.6 4004.5 3836.6 3649 3437 3236.7
3087.3 3006.3 3014.4 3022.5 2997 2934.5 2783.9 2538.4 2261.6 1998.8
1750.9 1489.2 1191.6 866.2 564 238.6 0
6035.7 5972.7 5919.9 5900.9 5910.1 5921.7 5872.4 5721.8 5476.3 5197.7
4927.4 4691.2 4483.4 4301.4 4129.5 3949.4 3752 3542.4 3334 3148
2984.2 2862.2 2797.3 2758.4 2721.8 2679.2 2589.4 2429.1 2225.7 1999.2
1742.1 1484.6 1190.9 875.9 576.7 254.8 0
6035.7 5928.2 5836 5789.2 5792.5 5825.4 5826.3 5738.7 5555.1 5314.2
5061.8 4820.9 4586.3 4362.3 4146.2 3930.8 3710.1 3486.8 3279.8 3102.6
2944 2822.4 2734.3 2666.7 2603 2530.5 2431.4 2297.5 2132.2 1935.1
1692.8 1445 1157.8 859.7 559.3 247.8 0
6035.7 5884 5751.9 5677.8 5674.8 5729.5 5780.4 5755.4 5633.8 5430.7
5196.1 4950.6 4689.6 4423.2 4163.1 3912.3 3668.2 3431.3 3225.8 3057.2
2903.9 2782.8 2671.6 2575 2484 2382.1 2273.2 2166 2038.6 1870.9
1643.2 1405.4 1124.4 843.5 542 240.9 0
6035.7 5843.9 5681.5 5585.2 5582.2 5667.9 5788.8 5856.4 5809.2 5630.8
5376.1 5098.6 4812.3 4521.2 4237.9 3966 3706.9 3462.7 3252.2 3082.2
2942.8 2841.3 2754.7 2664.4 2562.5 2431.9 2292.4 2160 2017.8 1840.3
1614.1 1375.7 1099.7 825.9 522.3 237.2 0
6035.7 5804.1 5611.4 5492.5 5489.5 5606.7 5797.1 5957.4 5984.7 5831.4
5556.2 5246.4 4935.1 4619.4 4312.5 4019.5 3745.5 3494.5 3279.1 3107
2981.9 2899.7 2837.6 2753.8 2640.8 2481.7 2311.4 2153.9 1996.9 1810
1584.7 1346.1 1074.7 808.3 502.6 233.5 0
6035.7 5769.1 5549.3 5414.5 5405.5 5540.5 5780 6011.1 6097 5977.5
5700.1 5361.7 5030.7 4711.1 4403.3 4110.1 3833.1 3577.4 3357.8 3184.1
3054.7 2966.4 2909.4 2838.1 2737.6 2594.5 2432.3 2265.6 2095.1 1887.4
1642.1 1392.9 1113.6 805.1 485.9 232.8 0
6035.7 5734.1 5487.2 5336.2 5321.2 5474.7 5762.8 6064.6 6209.4 6123.7
5843.9 5477 5126.6 4803.1 4494.3 4200.9 3920.6 3660.5 3436.6 3261
3127.2 3032.9 2981.2 2922.4 2834.4 2707.5 2553.5 2377.4 2193.3 1964.5
1699.5 1439.4 1152.2 801.8 469 232.1 0
6035.7 5698.9 5430.9 5267.2 5243.6 5394.3 5693.1 6008.3 6183.4 6139.4
5897.6 5536.8 5175.2 4857 4559.2 4281 4012.8 3760.1 3539.9 3362.9
3218.4 3117.9 3055.8 2996.1 2909.2 2787.4 2629.9 2449.9 2255.8 2021
1750.7 1483.4 1189.3 788.9 433.1 204.7 0
6035.7 5663.9 5374.4 5198.4 5166 5314.2 5623.4 5952.3 6157.3 6154.9
5951.1 5596.8 5223.9 4911.2 4624 4361.2 4105.2 3859.7 3643.2 3464.8
3309.7 3203.1 3130.2 3069.9 2984.2 2867.3 2706.3 2522.2 2318.4 2077.5
1801.9 1527.4 1226.4 775.9 397.2 177.2 0
6035.7 5636.8 5331.1 5146.8 5104.4 5235.5 5511.3 5803.8 5987.5 5992.8
5818.2 5502 5151.9 4845 4576.8 4339.4 4110.6 3886.4 3681.4 3508.8
3366.2 3270.1 3201 3141.5 3056 2933.1 2764.2 2572.2 2363.5 2121.7
1842.2 1569.8 1258.5 844.4 461.4 204 0
6035.7 5609.5 5287.6 5095.3 5042.5 5156.7 5399.2 5655.4 5818 5830.7
5685.5 5407.5 5079.6 4778.5 4529.8 4317.6 4115.6 3913 3719.6 3552.8
3422.7 3337 3272.1 3212.8 3127.8 2998.8 2822.1 2622.2 2408.7 2166
1882.5 1612 1290.5 913 525.7 231.1 0
6035.7 5587.5 5257.2 5059.2 5002.2 5104.6 5320 5538.6 5674.8 5683.4
5554.4 5305.9 5006.9 4720.4 4476 4268.3 4073.7 3877.6 3687.6 3530.6
3421.3 3349 3288.8 3229.8 3146.4 3016.7 2840.4 2640.1 2425.8 2186.4
1903.8 1631.9 1316.9 957.9 581.3 253.6 0
6035.7 5565.5 5226.9 5023.1 4961.5 5052.5 5240.8 5421.9 5531.9 5535.9
5423.8 5204.2 4933.7 4662.2 4422.5 4218.7 4031.8 3842.4 3655.9 3508.4
3420.4 3361.1 3305.5 3246.7 3164.9 3034.5 2858.5 2657.7 2443 2206.7
1925.1 1651.8 1343.3 1002.9 636.9 276.1 0
6035.7 5548.4 5205.4 4998.3 4938.1 5026.3 5204.4 5368.2 5463.1 5463.4
5360.8 5162 4912.1 4648.1 4401 4179.6 3974.8 3771.7 3575.1 3436.6
3362.9 3314.3 3264.7 3205.4 3124.6 2998.1 2823.5 2625.5 2416.8 2185
1914.5 1637 1336.8 1000.1 632.3 270.5 0
6035.7 5531.2 5183.8 4973.7 4914.7 5000.4 5168.3 5314.2 5394.1 5390.6
5298 5119.7 4890.4 4634 4379.7 4140.7 3918.3 3701.1 3494.5 3364.8
3305.5 3267.5 3224 3164.2 3084.5 2961.8 2788.5 2593.5 2390.6 2163.2
1903.8 1621.7 1330.6 997.1 627.7 264.5 0
6035.7 5515.5 5167.4 4958.9 4902.2 4989.7 5154.4 5296.6 5372.1 5366.3
5275.1 5109.2 4890.4 4635.8 4375 4120 3879.9 3645.3 3428.9 3304.1
3249.4 3217.2 3180 3120.7 3039.6 2914.5 2742.7 2550.9 2349.9 2124.3
1871.1 1588.8 1286.3 959.8 598.5 249.7 0
6035.7 5499.5 5150.9 4944.3 4889.7 4979.1 5140.5 5278.8 5350.1 5342
5252.4 5098.8 4890.4 4637.9 4370.4 4099.4 3841.9 3589.4 3363.4 3243.6
3193.4 3167.2 3136 3076.9 2994.7 2867.3 2697.1 2508.3 2309.1 2085.6
1838.5 1555.9 1241.9 922.3 569.3 234.4 0
6035.7 5479.8 5134.7 4933.2 4884.6 4977.2 5139.3 5276 5343.2 5331.6
5238.9 5095.3 4893.8 4641.4 4368.1 4087.9 3819.2 3552.8 3321.2 3203.1
3154.5 3131.3 3103.5 3043.3 2959.9 2825.6 2661.2 2475.9 2272.1 2049.7
1804.2 1528.6 1190.5 889.4 539.6 220 0
6035.7 5499.5 5150.9 4944.3 4889.7 4979.1 5140.5 5278.8 5350.1 5342
5252.4 5098.8 4890.4 4637.9 4370.4 4099.4 3841.9 3589.4 3363.4 3243.6
3193.4 3167.2 3136 3076.9 2994.7 2867.3 2697.1 2508.3 2309.1 2085.6
1838.5 1555.9 1241.9 922.3 569.3 234.4 0
6035.7 5515.5 5167.4 4958.9 4902.2 4989.7 5154.4 5296.6 5372.1 5366.3
5275.1 5109.2 4890.4 4635.8 4375 4120 3879.9 3645.3 3428.9 3304.1
3249.4 3217.2 3180 3120.7 3039.6 2914.5 2742.7 2550.9 2349.9 2124.3
1871.1 1588.8 1286.3 959.8 598.5 249.7 0
6035.7 5531.2 5183.8 4973.7 4914.7 5000.4 5168.3 5314.2 5394.1 5390.6
5298 5119.7 4890.4 4634 4379.7 4140.7 3918.3 3701.1 3494.5 3364.8
3305.5 3267.5 3224 3164.2 3084.5 2961.8 2788.5 2593.5 2390.6 2163.2
1903.8 1621.7 1330.6 997.1 627.7 264.5 0
6035.7 5548.4 5205.4 4998.3 4938.1 5026.3 5204.4 5368.2 5463.1 5463.4
5360.8 5162 4912.1 4648.1 4401 4179.6 3974.8 3771.7 3575.1 3436.6
3362.9 3314.3 3264.7 3205.4 3124.6 2998.1 2823.5 2625.5 2416.8 2185
1914.5 1637 1336.8 1000.1 632.3 270.5 0
6035.7 5565.5 5226.9 5023.1 4961.5 5052.5 5240.8 5421.9 5531.9 5535.9
5423.8 5204.2 4933.7 4662.2 4422.5 4218.7 4031.8 3842.4 3655.9 3508.4
3420.4 3361.1 3305.5 3246.7 3164.9 3034.5 2858.5 2657.7 2443 2206.7
1925.1 1651.8 1343.3 1002.9 636.9 276.1 0
6035.7 5587.5 5257.2 5059.2 5002.2 5104.6 5320 5538.6 5674.8 5683.4
5554.4 5305.9 5006.9 4720.4 4476 4268.3 4073.7 3877.6 3687.6 3530.6
3421.3 3349 3288.8 3229.8 3146.4 3016.7 2840.4 2640.1 2425.8 2186.4
1903.8 1631.9 1316.9 957.9 581.3 253.6 0
6035.7 5609.5 5287.6 5095.3 5042.5 5156.7 5399.2 5655.4 5818 5830.7
5685.5 5407.5 5079.6 4778.5 4529.8 4317.6 4115.6 3913 3719.6 3552.8
3422.7 3337 3272.1 3212.8 3127.8 2998.8 2822.1 2622.2 2408.7 2166
1882.5 1612 1290.5 913 525.7 231.1 0
6035.7 5636.8 5331.1 5146.8 5104.4 5235.5 5511.3 5803.8 5987.5 5992.8
5818.2 5502 5151.9 4845 4576.8 4339.4 4110.6 3886.4 3681.4 3508.8
3366.2 3270.1 3201 3141.5 3056 2933.1 2764.2 2572.2 2363.5 2121.7
1842.2 1569.8 1258.5 844.4 461.4 204 0
6035.7 5663.9 5374.4 5198.4 5166 5314.2 5623.4 5952.3 6157.3 6154.9
5951.1 5596.8 5223.9 4911.2 4624 4361.2 4105.2 3859.7 3643.2 3464.8
3309.7 3203.1 3130.2 3069.9 2984.2 2867.3 2706.3 2522.2 2318.4 2077.5
1801.9 1527.4 1226.4 775.9 397.2 177.2 0
6035.7 5698.9 5430.9 5267.2 5243.6 5394.3 5693.1 6008.3 6183.4 6139.4
5897.6 5536.8 5175.2 4857 4559.2 4281 4012.8 3760.1 3539.9 3362.9
3218.4 3117.9 3055.8 2996.1 2909.2 2787.4 2629.9 2449.9 2255.8 2021
1750.7 1483.4 1189.3 788.9 433.1 204.7 0
6035.7 5734.1 5487.2 5336.2 5321.2 5474.7 5762.8 6064.6 6209.4 6123.7
5843.9 5477 5126.6 4803.1 4494.3 4200.9 3920.6 3660.5 3436.6 3261
3127.2 3032.9 2981.2 2922.4 2834.4 2707.5 2553.5 2377.4 2193.3 1964.5
1699.5 1439.4 1152.2 801.8 469 232.1 0
6035.7 5769.1 5549.3 5414.5 5405.5 5540.5 5780 6011.1 6097 5977.5
5700.1 5361.7 5030.7 4711.1 4403.3 4110.1 3833.1 3577.4 3357.8 3184.1
3054.7 2966.4 2909.4 2838.1 2737.6 2594.5 2432.3 2265.6 2095.1 1887.4
1642.1 1392.9 1113.6 805.1 485.9 232.8 0
6035.7 5804.1 5611.4 5492.5 5489.5 5606.7 5797.1 5957.4 5984.7 5831.4
5556.2 5246.4 4935.1 4619.4 4312.5 4019.5 3745.5 3494.5 3279.1 3107
2981.9 2899.7 2837.6 2753.8 2640.8 2481.7 2311.4 2153.9 1996.9 1810
1584.7 1346.1 1074.7 808.3 502.6 233.5 0
6035.7 5843.9 5681.5 5585.2 5582.2 5667.9 5788.8 5856.4 5809.2 5630.8
5376.1 5098.6 4812.3 4521.2 4237.9 3966 3706.9 3462.7 3252.2 3082.2
2942.8 2841.3 2754.7 2664.4 2562.5 2431.9 2292.4 2160 2017.8 1840.3
1614.1 1375.7 1099.7 825.9 522.3 237.2 0
6035.7 5884 5751.9 5677.8 5674.8 5729.5 5780.4 5755.4 5633.8 5430.7
5196.1 4950.6 4689.6 4423.2 4163.1 3912.3 3668.2 3431.3 3225.8 3057.2
2903.9 2782.8 2671.6 2575 2484 2382.1 2273.2 2166 2038.6 1870.9
1643.2 1405.4 1124.4 843.5 542 240.9 0
6035.7 5928.2 5836 5789.2 5792.5 5825.4 5826.3 5738.7 5555.1 5314.2
5061.8 4820.9 4586.3 4362.3 4146.2 3930.8 3710.1 3486.8 3279.8 3102.6
2944 2822.4 2734.3 2666.7 2603 2530.5 2431.4 2297.5 2132.2 1935.1
1692.8 1445 1157.8 859.7 559.3 247.8 0
6035.7 5972.7 5919.9 5900.9 5910.1 5921.7 5872.4 5721.8 5476.3 5197.7
4927.4 4691.2 4483.4 4301.4 4129.5 3949.4 3752 3542.4 3334 3148
2984.2 2862.2 2797.3 2758.4 2721.8 2679.2 2589.4 2429.1 2225.7 1999.2
1742.1 1484.6 1190.9 875.9 576.7 254.8 0
6035.7 6027.6 6016 6025.2 6043.8 6046.1 5972 5783.2 5492.5 5166
4841.7 4587 4401.7 4265 4144.6 4004.5 3836.6 3649 3437 3236.7
3087.3 3006.3 3014.4 3022.5 2997 2934.5 2783.9 2538.4 2261.6 1998.8
1750.9 1489.2 1191.6 866.2 564 238.6 0
6035.7 6076.9 6113.3 6158 6207.5 6218.2 6162.6 6007.4 5753.6 5463.1
5146.3 4864.2 4634.4 4452.6 4300.9 4141.1 3960.5 3763.1 3552.8 3386.1
3283.7 3232.1 3224.4 3207.8 3119.3 2949.5 2782.1 2543.5 2261.6 1976.1
1646.3 1316.7 985.5 690.2 433.1 184.1 0
6035.7 6127.8 6216.3 6301.8 6378 6410.6 6385.4 6275.4 6085.7 5863.1
5614.6 5387.4 5197.5 5033.7 4872.8 4683.3 4457.3 4207.8 3942.9 3733.3
3594.1 3502.4 3435.9 3357.1 3236.7 3027.3 2818.9 2523.1 2166.4 1841
1494.8 1169.6 861.1 598.5 365.9 156.6 0
6035.7 6178.8 6319.4 6445.6 6548 6603.1 6608.2 6543.3 6417.8 6263.1
6083.1 5910.6 5760.5 5614.6 5444.6 5225.5 4954.1 4652.5 4332.9 4080.4
3904.4 3772.9 3647.3 3506.5 3354.1 3105.4 2855.7 2502.5 2071 1705.8
1343.3 1022.5 736.5 506.8 298.8 129.2 0
6035.7 6232.1 6429.6 6608.9 6746.5 6837 6877.6 6856 6796.7 6724
6652.2 6604.3 6581.8 6554 6501.7 6412 6288.6 6161.2 6042.8 5945.1
5838.6 5658.6 5360.3 4939.7 4393.6 3740 3151.9 2586.8 2047.2 1633.1
1277.5 977.6 718 503 300.6 130.9 0
6035.7 6285.3 6540.1 6772.2 6944.7 7070.9 7146.9 7168.7 7175.6 7184.9
7221.5 7297.9 7402.6 7492.9 7559.2 7598.5 7623.3 7670.3 7753 7809.8
7772.7 7544.6 7073.3 6372.7 5433 4374.6 3448.2 2670.9 2023.1 1560.6
1211.8 932.9 699.5 499.8 302.2 132.5 0
6035.7 6338.1 6649.7 6939.9 7166.1 7322 7419.3 7465.8 7502.2 7551.3
7640.2 7779.2 7959.2 8147 8361 8600.7 8905 9303.2 9827.1 10385.2
10903.1 11239.4 11165.3 10643.7 9673 8360.5 7021.4 5709.6 4495.5 3436.8
2494.4 1690.3 1089 669.8 358.1 148.5 0
6035.7 6391.2 6759.4 7107.5 7387.8 7573.1 7691.7 7763 7828.8 7917.5
8058.7 8260.2 8515.7 8801 9162.8 9602.9 10186.5 10936 11901.1 12960.7
14033.5 14934 15257.1 14915 13913.1 12346.5 10594.8 8748.2 6967.9 5313.1
3777 2447.6 1478.8 840.3 414.1 164.4 0
6035.7 6441 6869.4 7288.9 7617.3 7825.1 7954.5 8029.6 8106 8200.7
8336 8525 8771.2 9054 9405.3 9911.8 10636.8 11585.9 12777.7 14194.7
15893.8 17678.5 19260.9 20382.3 20662.5 19482.5 17812.9 15825.9 13657.8 11307.5
8613.2 6028.5 3884 2248 1011.2 331.2 0
6035.7 6490.8 6979.5 7470.5 7846.8 8077.3 8217.4 8296.1 8383 8483.7
8613.4 8789.5 9026.9 9307.1 9647.6 10220.8 11087 12235.8 13654.4 15428.5
17753.8 20423.1 23264.9 25849.6 27411.8 26618.5 25030.9 22903.6 20347.8 17302.2
13449.4 9609.4 6289.3 3655.9 1608.5 498 0
